Schneider-Electric
 
NSY2SP128 picture- scope
NSY2SP128
Spacial SF external fixing side panels - 1200x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Side panel
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Sides of enclosure
Quantity per set Set of 1
Complementary
Range compatibility Spacial Spacial SF
Device composition Fixing elements
2 side panel
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - screw type captive - from the outside of enclosure location
Height Nominal: 1200 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 77.5 cm
Package 1 Length 120.0 cm
Package 1 Weight 21.8 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 72.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 312.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 155
Contractual warranty
Warranty 18 months