Schneider-Electric
 
NSY2SPHD124 picture- scope
NSY2SPHD124
Spacial SFHD outdoor heavy duty - side panel - outside fixing - H1200 W430
Schneider Electric
Characteristics
Main
Range PanelSeT
Application Outdoor heavy duty
Accessory / separate part category Enclosure accessory
Product or component type Side panel
Application Multi-purpose
For enclosure nominal dimensions - H: 1262 mm W: 600 mm D: 430 mm
- H: 1262 mm W: 800 mm D: 430 mm
- H: 1262 mm W: 1200 mm D: 430 mm
Mounting location Sides of enclosure
Quantity per set Set of 1
Complementary
Range compatibility PanelSeT PanelSeT SFHD
Device composition Fixing elements
2 side panel
Material Steel with anti-corrosive coating
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - screw type captive - from the outside of enclosure location
Height Nominal: 1262 mm
Width Nominal: 430 mm
Depth Real : 60 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 39.0 cm
Package 1 Length 129.0 cm
Package 1 Weight 13.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 76.0 cm
Package 2 Width 100.0 cm
Package 2 Length 128.5 cm
Package 2 Weight 274.84 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No