|
|
|
NSY2SPN184
Side panels, PanelSeT SFN, for electrical enclosure H1800 D400mm, external fixing, set of 2
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
Side panel
|
Application
|
Multi-purpose
|
For enclosure nominal dimensions
|
- H: 1800 mm D: 400 mm
|
Mounting location
|
Sides of enclosure
|
Complementary
Range compatibility
|
PanelSeT PanelSeT SFN
|
Device composition
|
Fixing elements
2 side panel
|
Material
|
Steel
|
Net weight
|
118.2 kg
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Epoxy-polyester powder
|
Fixing mode
|
By screws - screw type captive - from the outside of enclosure location
|
Height
|
Nominal: 1800 mm
|
Width
|
Nominal: 400 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
180 cm
|
Package 1 Width
|
40 cm
|
Package 1 Length
|
7 cm
|
Package 1 Weight
|
20 kg
|
Unit Type of Package 2
|
P2M
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
120 cm
|
Package 2 Width
|
200 cm
|
Package 2 Length
|
81 cm
|
Package 2 Weight
|
622 kg
|
Offer Sustainability
Contractual warranty
|
|