Schneider-Electric
 
NSY2SPN186 picture- scope
NSY2SPN186
Side panels, PanelSeT SFN, for electrical enclosure H1800 D600mm, external fixing, set of 2
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Side panel
Application Multi-purpose
For enclosure nominal dimensions - H: 1800 mm D: 600 mm
Mounting location Sides of enclosure
Complementary
Range compatibility PanelSeT PanelSeT SFN
Device composition Fixing elements
2 side panel
Material Steel
Net weight 94.5 kg
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - screw type captive - from the outside of enclosure location
Height Nominal: 1800 mm
Width Nominal: 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 180 cm
Package 1 Width 60 cm
Package 1 Length 7 cm
Package 1 Weight 29 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 20
Package 2 Height 120 cm
Package 2 Width 200 cm
Package 2 Length 79 cm
Package 2 Weight 612 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months