Schneider-Electric
 
NSY2SPN205 picture- scope
NSY2SPN205
Side panels, PanelSeT SFN, for electrical enclosure H2000 D500mm, external fixing, set of 2
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Side panel
Application Prisma application
Multi-purpose
For enclosure nominal dimensions - H: 2000 mm D: 500 mm
Mounting location Sides of enclosure
Complementary
Range compatibility PanelSeT PanelSeT SFN
Device composition Fixing elements
2 side panel
Material Steel
Net weight 99.6 kg
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - screw type captive - from the outside of enclosure location
Height Nominal: 2000 mm
Width Nominal: 500 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 49.000 cm
Package 1 Length 200.000 cm
Package 1 Weight 27.000 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 20
Package 2 Height 83.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 580.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 143
Contractual warranty
Warranty 18 months