Schneider-Electric
 
NSY2SPX206 picture- scope
NSY2SPX206
2 side panels stainless 304L, Scotch Brite® finish, for SFX H2000xD600mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Side panel
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Sides of enclosure
Quantity per set Set of 1
Complementary
Range compatibility PanelSeT PanelSeT SFX
Device composition Fixing elements
2 side panel
1 sealing gasket
Material Panels: stainless steel 304L
Sealing gasket: polyurethane
Net weight 43 kg
Surface finish Scotch-Brite® brushed
Fixing mode By screws - from the outside of enclosure location
Height Nominal: 2000 mm
Width Nominal: 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 63.500 cm
Package 1 Length 203.000 cm
Package 1 Weight 33.000 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 70.000 cm
Package 2 Width 120.000 cm
Package 2 Length 203.000 cm
Package 2 Weight 431.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 235
Contractual warranty
Warranty 18 months