Schneider-Electric
 
NSYACC2N picture- scope
NSYACC2N
Set of 10 self-grip strips black L225xW13mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Accessory / separate part type Self-grip strip
Device application Multi-purpose
Quantity per set Set of 10
Complementary
Range compatibility Actassi BTR
Actassi VDS
Actassi VDA
Mounting location Holding cables on support
Device composition 1 strip
Length 225 mm
Height 13 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 2.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 10.0 g
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months