Schneider-Electric
 
NSYACC50N picture- scope
NSYACC50N
Reel 5m self-grip strips black W16mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Accessory / separate part type Self-grip strip
Device application Multi-purpose
Quantity per set Set of 1
Complementary
Range compatibility Actassi BTR
Actassi VDA
Actassi VDS
Mounting location Holding cables on support
Device composition 1 strip
Length 5000 mm
Height 16 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 2.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 60.0 g
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months