Schneider-Electric
 
NSYADC16 picture- scope
NSYADC16
Adjustment cover plates, PanelSeT SFN, PanelSeT SF, PanelSeT SM, for electrical enclosure W600mm , steel, H50mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Cover plate
Anwendung Multi-purpose
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Nominal dimensions of the housing -
Mounting location On chassis coupling set
Device composition Fixing elements
2 cover plate
Quantity per set Set of 2
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws
Type of front plate Adjustable
Height 49.5 mm
Nominal: 50 mm
Width Nominal: 600 mm
502 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 5.500 cm
Package 1 Length 52.000 cm
Package 1 Weight 1.078 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 25
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 26.950 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 7
Contractual warranty
Warranty 18 months