Schneider-Electric
 
NSYADG20M picture- scope
NSYADG20M
Adhesive sealing gasket for PanelSeT CRN,18x10 mm section, long 20M
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Sealing accessory
Product or component type Gasket
Application Multi-purpose
Mounting location Enclosure
Range compatibility PanelSeT CRN enclosure
Complementary
Fixing mode Adhesive - enclosure location
Width 10 mm
Length 20 m
Thickness 18 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 40.000 cm
Package 1 Length 41.500 cm
Package 1 Weight 668.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 84
Package 2 Height 105.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 69.200 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No