Schneider-Electric
 
NSYADG3M picture- scope
NSYADG3M
Adhesive sealing gasket 18x10 3M
Schneider Electric
Characteristics
Main
Product or component type Sealing gasket
Complementary
Thickness 3 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 22.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 102.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No