Schneider-Electric
 
NSYADG5M picture- scope
NSYADG5M
Adhesive sealing gasket 18x10 5M
Schneider Electric
Characteristics
Main
Product or component type Sealing gasket
Complementary
Thickness 5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 30.500 cm
Package 1 Length 38.500 cm
Package 1 Weight 360.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No