Schneider-Electric
 
NSYAEBP2F4F picture- scope
NSYAEBP2F4F
Actassi - feet - set of 4
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Feet
Accessory / separate part category Installation accessory
Quantity per set Set of 4
Colour Grey (RAL 9011)
Complementary
Mounting location Plinth
Enclosure material Textured epoxy-polyester powder folded sheet steel
Welded sheet steel
Adjustment Adjustable in height from 350 to 500 mm
Permanent permissible load 1000 kg on 4 feets
Range compatibility Actassi VDS
Actassi VDA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 8.500 cm
Package 1 Length 73.500 cm
Package 1 Weight 3.044 kg
Unit Type of Package 2 P12
Number of Units in Package 2 75
Package 2 Height 55.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 241.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months