Schneider-Electric
 
NSYAEBP2F88 picture- scope
NSYAEBP2F88
Actassi - plinth raiser - depth 800 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Plinth raiser
Accessory / separate part category Mounting accessory
Colour Grey (RAL 9011)
Complementary
Material Textured epoxy-polyester powder sheet steel
Mounting location Fixing to the floor
Adjustment Feet adjustable from 0 to 60 mm with holes
Adjustable in height from 200 mm to 350 mm in steps of 25 mm
Permanent permissible load 1000 kg static load
Range compatibility Actassi VDA
Actassi VDS
Actassi SF
Product destination Rack
Number of rack unit 24U
42U
Height 200…350 mm
Width 800 mm
Depth 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 82.000 cm
Package 1 Width 82.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 11.698 kg
Unit Type of Package 2 P12
Number of Units in Package 2 5
Package 2 Height 125.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 83.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months