Schneider-Electric
 
NSYAEBP2FS10 picture- scope
NSYAEBP2FS10
Actassi - bracket - set of 2 - depth 1000 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Bracket
Accessory / separate part category Mounting accessory
Colour Grey (RAL 7011)
Quantity per set Set of 2
Complementary
Material Sheet steel
Adjustment Adjustable in height +/- 30 mm
Range compatibility Actassi VDS
Actassi VDA
Product destination Enclosure
Width 1000 mm
Depth 1000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 10.000 cm
Package 1 Length 90.000 cm
Package 1 Weight 2.476 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 49.520 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months