Schneider-Electric
 
NSYAEBP2FS6 picture- scope
NSYAEBP2FS6
Actassi - bracket - set of 2 - depth 600 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Bracket
Accessory / separate part category Mounting accessory
Colour Grey (RAL 7011)
Quantity per set Set of 2
Complementary
Material Sheet steel
Adjustment Adjustable in height +/- 30 mm
Range compatibility Actassi VDS
Actassi VDA
Product destination Enclosure
Width 600 mm
Depth 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 10.000 cm
Package 1 Length 70.000 cm
Package 1 Weight 1.900 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 40.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 33.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months