Schneider-Electric
 
NSYAECPFLBP picture- scope
NSYAECPFLBP
Blank plate for FL21 cut-out
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable entry membrane
Accessory / separate part category Cable management accessory
Device application Multi-purpose
Range compatibility PanelSeT PanelSeT S3D compact enclosure
PanelSeT PanelSeT CRN compact enclosure
PanelSeT PanelSeT SF suitable enclosure
Device composition 1 membrane
1 fixing elements
Quantity per set Set of 1
Complementary
Mounting support Cable gland plate
Material Metallic
Fixing mode By fixing element
Height 10 mm
Width Fixing center: 193 mm
Real: 215 mm
Depth Real : 84 mm
Fixing center : 62 mm
Net weight 0.335 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 10.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 310.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 25
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.750 kg
Unit Type of Package 3 P12
Number of Units in Package 3 600
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 186.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months