Schneider-Electric
 
NSYAEDDINS3D picture- scope
NSYAEDDINS3D
Pofile half cylinder DIN
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Barrel lock kit
Complementary
Accessory / separate part category Locking accessory
Device application Multi-purpose
Range compatibility PanelSeT
Device composition 2 metal cam
Material PA (polyamide)
Net weight 0.204 kg
Type of keylock DIN half-cylinder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 11.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 204.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No