Schneider-Electric
 
NSYAEDH40TB picture- scope
NSYAEDH40TB
Hinges, for cover-depth 40 mm. In thermoplastic PC with screws.
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Range compatibility Thalassa TBS, TBP boxes, cover H:40
Device composition Fixing elements
2 x hinge
Quantity per set Set of 1
Complementary
Fixing mode By screws - on cover location
By fixing element - rear location
Operating angle 200 °
Maximum load 10 kg/m2
Net weight 0.035 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 36.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.940 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 4000
Package 3 Height 100.000 cm
Package 3 Width 100.000 cm
Package 3 Length 125.000 cm
Package 3 Weight 170.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months