Schneider-Electric
 
NSYAEDHPLM picture- scope
NSYAEDHPLM
Door hinge for NSYPLM43 to 86
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Door and enclosure
Range compatibility Thalassa PLM enclosure
Device composition 1 x hinge pin
Quantity per set Set of 1
Complementary
Material Plastic
Colour Black
Operating angle 180 °
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 2.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 5.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 7.500 cm
Package 2 Length 1.500 cm
Package 2 Weight 53.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months