Schneider-Electric
 
NSYAEDHPLM108 picture- scope
NSYAEDHPLM108
Door hinge for NSYPLM108
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Door and enclosure
Range compatibility Thalassa PLM enclosure: H = 1056 mm
Device composition 3 x hinge pin
Pin retainer
Quantity per set Set of 1
Complementary
Material Steel
Operating angle 180 °
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 16.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 30.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 13.000 cm
Package 2 Width 10.000 cm
Package 2 Length 3.000 cm
Package 2 Weight 310.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Height 19.500 cm
Package 3 Width 28.000 cm
Package 3 Length 28.000 cm
Package 3 Weight 6.300 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months