Schneider-Electric
 
NSYAEDHPLM3025 picture- scope
NSYAEDHPLM3025
Stainless steel hinge for 2 locks door NSYPLM3025 (former version)
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing - H: 300 mm W: 255 mm
Mounting location Door and enclosure
Mounting support Front plate
Range compatibility Thalassa Thalassa PLM
Device composition 2 x hinge pin
Quantity per set Set of 1
Complementary
Material Stainless steel
Operating angle 120 °
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 16.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 11.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 14.500 cm
Package 2 Width 10.000 cm
Package 2 Length 1.500 cm
Package 2 Weight 104.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months