Schneider-Electric
 
NSYAEDHPLM32 picture- scope
NSYAEDHPLM32
Door hinge for NSYPLM32
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Door and enclosure
Range compatibility Thalassa PLM enclosures: H:310 x W:215
Device composition 1 x hinge pin
Quantity per set Set of 1
Complementary
Operating angle 180 °
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 16.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 8.000 cm
Package 2 Length 1.000 cm
Package 2 Weight 10.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 20
Package 3 Height 9.500 cm
Package 3 Width 8.000 cm
Package 3 Length 2.500 cm
Package 3 Weight 76.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months