|
|
|
NSYAEDHSB
Door hinges for PanelSeT SBM boxes - door opening 180
|
|
|
Main
Range
|
PanelSeT
|
Product or component type
|
Hinge
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
Enclosure
|
Range compatibility
|
PanelSeT SBM box
PanelSeT SBMC box
|
Device composition
|
Fixing elements
1 x hinge
|
Quantity per set
|
Set of 6
|
Complementary
Material
|
Steel
|
Fixing mode
|
Nut and washer - on enclosure body location
|
Operating angle
|
180 °
|
Maximum load
|
30 kg/m²
|
Net weight
|
0.222 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.500 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
12.000 cm
|
Package 1 Weight
|
222.000 g
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
960
|
Package 2 Height
|
92.000 cm
|
Package 2 Width
|
100.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
245.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
|
|