Schneider-Electric
 
NSYAEDL1242S3D picture- scope
NSYAEDL1242S3D
Key handle with key 1242E for PanelSeT S3D encl.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Handle
Application Multi-purpose
Mounting support Direct mounting on standard lock
Product compatibility S3D enclosure
Range compatibility PanelSeT PanelSeT S3D
Device composition 1 cylindrical barrel
2 key
1 handle with key lock
Complementary
Quantity per set Set of 1
Material Handle: PA + TES
Key lock: zamak + steel
Cylindrical barrel: zamak + PA (polyamide)
Lock type Key lock
Type of keylock Cylindrical
Key number 1242
Net weight 0.051 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 51.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 250
Package 2 Height 40.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 13.842 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 2500
Package 3 Height 93.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 151.420 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months