Schneider-Electric
 
NSYAEDL2124S3D picture- scope
NSYAEDL2124S3D
Key handle with key 2124E for PanelSeT S3D encl, attractive and ergonomic design
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Handle
Application Multi-purpose
Mounting support Direct mounting on standard lock
Product compatibility S3D enclosure
Range compatibility PanelSeT PanelSeT S3D
Device composition 1 cylindrical barrel
2 key
1 handle with key lock
Complementary
Quantity per set Set of 1
Material Handle: PA + TES
Key lock: zamak + steel
Cylindrical barrel: zamak + PA (polyamide)
Lock type Key lock
Type of keylock Cylindrical
Key number 2124E
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 7.500 cm
Package 1 Length 12.000 cm
Package 1 Weight 50.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months