Schneider-Electric
 
NSYAEDL2132S3D picture- scope
NSYAEDL2132S3D
Key handle with key 2132A for PanelSeT S3D encl, attractive and ergonomic design
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Handle
Application Multi-purpose
Mounting support Direct mounting on standard lock
Product compatibility S3D enclosure
Range compatibility PanelSeT PanelSeT S3D
Device composition 1 cylindrical barrel
2 key
1 handle with key lock
Complementary
Quantity per set Set of 1
Material Handle: PA + TES
Key lock: zamak + steel
Cylindrical barrel: zamak + PA (polyamide)
Lock type Key lock
Type of keylock Cylindrical
Key number 2132A
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 14.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 40.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months