Schneider-Electric
 
NSYAEDLPADS3DHD picture- scope
NSYAEDLPADS3DHD
PanelSeT S3HD outdoor heavy duty - padlock
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Padlocking device
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Padlocking device
Device application Heavy duty
Mounting support Direct mounting on standard lock handle
Range compatibility PanelSeT PanelSeT S3HD
Device composition 1 padlock
Quantity per set Set of 1
Net weight 0.4 kg
Lock type Padlockable
Key number 405
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 9.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 360.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 192
Package 2 Height 54.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 83.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No