Schneider-Electric
 
NSYAEDLS3HDRL picture- scope
NSYAEDLS3HDRL
PanelSeT S3HD - lock double bar 3mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Lock
Application Heavy duty
Mounting support Door
Product compatibility S3HD
Range compatibility PanelSeT PanelSeT S3HD handle
Device composition 1 cylindrical barrel
1 key
Complementary
Quantity per set Set of 1
Lock type Lock 3 mm double bar
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 13.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 50.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No