Schneider-Electric
 
NSYAEDLS3HFDB3 picture- scope
NSYAEDLS3HFDB3
Standard Locking system S3HF
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Lock
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility PanelSeT PanelSeT S3HF
Device composition 1 shape insert
1 escutcheon with lock
Quantity per set Set of 1
Net weight 0.16 kg
Lock type Lock with 3 mm double bar insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 8.000 cm
Package 1 Length 2.500 cm
Package 1 Weight 112.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months