Schneider-Electric
 
NSYAEDN1DVD picture- scope
NSYAEDN1DVD
Actassi - locking adapter - for door with 2-point closure - DIN half-cylinder
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Locking adapter
Accessory / separate part category Locking accessory
Provided equipment Without insert
Complementary
Mounting support Rear handle
Product destination For door with 2-point closure
Type of keylock DIN half-cylinder
Range compatibility Actassi VDA-E
Actassi VDS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 5 cm
Package 1 Length 7 cm
Package 1 Weight 38 g
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months