Schneider-Electric
 
NSYAEDN2124EVD picture- scope
NSYAEDN2124EVD
Actassi - keylock - 1-point closure - set of 1 - key n° 2124E
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Keylock
Lock type 1-point closure
Accessory / separate part category Locking accessory
Quantity per set Set of 1
Complementary
Mounting location Door handle
Type of keylock Cylindrical
Key number 2124E
Range compatibility Actassi VDA enclosure
Actassi VDA-B
Actassi VDA-E rear door
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 8.0 cm
Package 1 Length 9.5 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 200
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.52 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months