Schneider-Electric
 
NSYAEDN3PVD picture- scope
NSYAEDN3PVD
Actassi - keylock - 3-point closure - set of 1
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Keylock
Lock type 3-point closure
Accessory / separate part category Locking accessory
Quantity per set Set of 1
Complementary
Mounting location Door handle
Range compatibility Actassi VDA-E front door
Actassi VDS enclosure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 14.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 50
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.82 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months