Schneider-Electric
 
NSYAEDPHD picture- scope
NSYAEDPHD
Set of 4 complete hinges for PHD
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Hinge
Application Heavy duty
Mounting location Door and enclosure
Range compatibility Thalassa PHD PHD suitable enclosure
Device composition Hinge
Hinge pin
Screws
Quantity per set Set of 4
Complementary
Material Hinge: zamak + steel
Colour Metal
Fixing mode By screws
Operating angle 120 °
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 22.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 400.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No