Schneider-Electric
 
NSYAEDPLA002G picture- scope
NSYAEDPLA002G
Rod guide on 1 door PLA (set of 2)
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Rod guide
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On enclosure
Range compatibility Thalassa PLA enclosure: single door
Device composition Fixing screws
2 x guide
Quantity per set Set of 2
Complementary
Material Guide: plastic
Colour Grey (RAL 7035)
Fixing mode Screw - on enclosure body location
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 5.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 91.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 28.000 cm
Package 2 Length 37.000 cm
Package 2 Weight 4.550 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No