Schneider-Electric
 
NSYAEDPLA004 picture- scope
NSYAEDPLA004
PLA hinge (120º opening)
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On door
Range compatibility Thalassa PLA enclosure
Device composition 1 x pin
1 x hinge
Fixing screws
Quantity per set Set of 1
Complementary
Fixing mode Screw - door location
Operating angle 120 °
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 7.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 124.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months