Schneider-Electric
 
NSYAEDRSCST picture- scope
NSYAEDRSCST
Door stay for PanelSeT WM enclosure encl. Mounted on encl. with a height >400
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Door retainer
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Door and enclosure
Range compatibility PanelSeT CRNG version
PanelSeT enclosures with a height from 400 mm and widths from 300mm
PanelSeT S3D, CRN enclosures
PanelSeT S3X enclosures
Device composition Fixing elements
1 x retainer
Complementary
Material Steel
Fixing mode By fixing element - on enclosure body location
Operating angle 110 °
Opening mechanism Mechanical
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 8.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 203.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 40.000 cm
Package 2 Width 30.000 cm
Package 2 Length 20.000 cm
Package 2 Weight 10.516 kg
Unit Type of Package 3 P12
Number of Units in Package 3 200
Package 3 Height 50.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 53.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months