Schneider-Electric
 
NSYAEDS20TB picture- scope
NSYAEDS20TB
Plastic screws for PanelSeT TBS and TBP boxes with 20 mm cover height
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Screw
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Closing shape screw
Device application Multi-purpose
Mounting support Direct mounting on cover
Range compatibility Thalassa Thalassa TBP
Thalassa Thalassa TBS
Device composition 4 screw
Material Plastic
Net weight 0.022 kg
Lock type Slotted head
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 12.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 25
Package 2 Height 20.000 cm
Package 2 Width 20.000 cm
Package 2 Length 30.000 cm
Package 2 Weight 900.000 g
Unit Type of Package 3 P12
Number of Units in Package 3 800
Package 3 Height 54.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 52.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months