Schneider-Electric
 
NSYAEDWVD picture- scope
NSYAEDWVD
Actassi - door switch - 10 A
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Door switch
Accessory / separate part category Lighting accessory
Device application Lights up the rack when the door is opened
Complementary
Mounting location Hinge side of the door
Rated current 10 A - 500 V
Poles description 2P (1 NO + 1 NC)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 206.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 50
Package 2 Height 40.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 10.3 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months