Schneider-Electric
 
NSYAEEC100C picture- scope
NSYAEEC100C
Actassi - earthing claw - for front panel
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Earthing claw
Accessory / separate part category Earthing accessory
Quantity per set Set of 100
Complementary
Range compatibility Actassi VDA
Actassi VDC
Actassi BTR
Actassi VDS
Actassi KDB
Actassi OPB
Mounting location Front panel
Blanking plate
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 2.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 80.0 g
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months