Schneider-Electric
 
NSYAEEC1UF picture- scope
NSYAEEC1UF
Actassi - non-insulated earthing strip - for 19" rack
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Earthing strip
Accessory / separate part category Earthing accessory
Complementary
Range compatibility Actassi BTR
Actassi VDC
Actassi OPB
Actassi VDS
Actassi KDB
Actassi VDA
Mounting location Framework
19" rack
Length 480 mm
Material Stainless steel: bars
Connections - terminals Bars
Insulation Non-insulated
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 50.000 cm
Package 1 Length 6.500 cm
Package 1 Weight 120.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months