Schneider-Electric
 
NSYAEEC1UN picture- scope
NSYAEEC1UN
Actassi - non-insulated earthing strip - for 19" rack
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Earthing strip
Accessory / separate part category Earthing accessory
Complementary
Range compatibility Actassi OPB
Actassi VDC
Actassi KDB
Actassi BTR
Actassi VDS
Actassi VDA
Mounting location 19" rack
Framework
Length 480 mm
Material Copper: bars
Connections - terminals Cage terminal block
Insulation Non-insulated
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 10.0 cm
Package 1 Length 50.5 cm
Package 1 Weight 760.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 29.0 cm
Package 2 Width 37.5 cm
Package 2 Length 120.0 cm
Package 2 Weight 15.2 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months