Schneider-Electric
 
NSYAEFP42S3D picture- scope
NSYAEFP42S3D
Adapter plate, RAL7035 for enclosures PanelSeT S3D W400xD250
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Support pillar device
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Between enclosure and support pillar
Mounting support To fix the support pillar on enclosure
Range compatibility PanelSeT PanelSeT S3D
Device composition Fixing elements
2 plate
1 gasket
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - between enclosure and support pillar location
Permanent permissible load 0 kg
Height 0 mm
Width 380 mm
Fixing centers: 240 mm
Depth 160 mm
Fixing centers : 117 mm
Net weight 2.35 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 20.000 cm
Package 1 Length 49.000 cm
Package 1 Weight 2.432 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 150
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 385.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months