Schneider-Electric
 
NSYAEFPFS3DW60 picture- scope
NSYAEFPFS3DW60
Kit for heavy load. Kit composed with 2 brackets. Maximum load 400 kg
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Wall fixing support
Device application Multi-purpose
Enclosure nominal dimensions - H: 400 mm W: 600 mm D: 200 mm
- H: 400 mm W: 600 mm D: 250 mm
- H: 600 mm W: 600 mm D: 200 mm
- H: 600 mm W: 600 mm D: 250 mm
- H: 600 mm W: 600 mm D: 300 mm
- H: 600 mm W: 600 mm D: 400 mm
- H: 800 mm W: 600 mm D: 200 mm
- H: 800 mm W: 600 mm D: 250 mm
- H: 800 mm W: 600 mm D: 300 mm
- H: 800 mm W: 600 mm D: 400 mm
- H: 1000 mm W: 600 mm D: 250 mm
- H: 1000 mm W: 600 mm D: 300 mm
- H: 1000 mm W: 600 mm D: 400 mm
- H: 1200 mm W: 600 mm D: 300 mm
- H: 1200 mm W: 600 mm D: 400 mm
Mounting location Top and bottom, on rear of the enclosure
Range compatibility PanelSeT PanelSeT S3DC
Device composition Fixing screws
2 lug
2 pre-mounted sealing gasket
Quantity per set Set of 1
Complementary
Material Zinc coated steel
Fixing mode Screwed - screw type M8 - inside location
Permanent permissible load 350 kg
Height Fixing centers: 47 mm
Width 600 mm
Depth Wall-enclosure separation : 7.5 mm
Net weight 2.004 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 8.000 cm
Package 1 Length 60.000 cm
Package 1 Weight 1.922 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 38.440 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months