|
|
|
NSYAEFPFSB
Set of 4 wall fixing lugs, made of steel. For PanelSeT SBM boxes
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Fixing accessory
|
Product or component type
|
Wall fixing support
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
-
|
Mounting location
|
Rear of enclosure
|
Range compatibility
|
PanelSeT PanelSeT SBM
|
Device composition
|
Fixing elements
|
Quantity per set
|
Set of 4
|
Complementary
Material
|
Steel
|
Surface finish
|
Zinc coated
|
Fixing mode
|
Screwed - screw type M6 - inside location
|
Permanent permissible load
|
200 kg horizontal position
200 kg vertical position
|
Height
|
Fixing center: 20 mm
|
Width
|
Fixing center: 22 mm
|
Depth
|
Wall-enclosure separation : 12 mm
|
Net weight
|
0.188 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
12.000 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
5.500 cm
|
Package 1 Weight
|
188.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
40.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
20.000 cm
|
Package 2 Weight
|
12.300 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
800
|
Package 3 Height
|
116.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
269.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Take-back
|
No
|
|
|