Schneider-Electric
 
NSYAEFTB picture- scope
NSYAEFTB
Fixing lugs in thermoplastic PC and screws. for boxes = H150xL150 mm.
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Fixing accessory
Product or component type Wall fixing support
Device application Multi-purpose
Enclosure nominal dimensions - H: 116 mm W: 116 mm D: 62 mm
Mounting location Top and bottom, on rear of the enclosure
Range compatibility Thalassa Thalassa TBP
Thalassa Thalassa TBS
Device composition 4 lug
Screw
Complementary
Material Plastic
Fixing mode Screwed - from the outside location
Permanent permissible load 30 kg on the body
10 kg on the cover
Height 100 mm
Width 90 mm
Depth 20 mm
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 7.000 cm
Package 1 Length 2.500 cm
Package 1 Weight 30.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.550 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1600
Package 3 Height 53.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 65.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months