Schneider-Electric
 
NSYAELYM12VD picture- scope
NSYAELYM12VD
Actassi - lifting eyes - set of 4 - M12
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Lifting eye
Accessory / separate part category Installation accessory
Quantity per set Set of 4
Complementary
Mounting location Roof of enclosure
Permanent permissible load 360 kg for 4 lifting eyes, 60 °
Range compatibility Actassi VDA
Actassi VDS
Product destination Enclosure
Thread type M12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 14.0 cm
Package 1 Length 3.5 cm
Package 1 Weight 740.0 g
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months