Schneider-Electric
 
NSYAELZ picture- scope
NSYAELZ
2 external mounting doble bar locks for ZZ plinth of PLAZ enclosure
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Spare parts
Product or component type Outside opening kit
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support ZZ plinth
Range compatibility Thalassa Thalassa PLA PLAZ
Thalassa Thalassa PLA PLAZT
Device composition 2 lock
Complementary
Height 50 mm
Depth 160 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 22.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 65.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months