Schneider-Electric
 
NSYAEPX42U8 picture- scope
NSYAEPX42U8
Actassi - rear extension kit - 42U - width 800 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Rear extension kit
Accessory / separate part category Cladding accessory
Device application To assembly a door or a panel
Colour Grey (RAL 7035)
Complementary
Material Sheet steel
Surface finish Textured
Mounting location Rear of enclosure
Adjustment In depths of 700, 900 and 1100 mm
Number of rack unit 42U
Range compatibility Actassi VDA
Actassi VDS
Product destination Enclosure
Width 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 12.5 cm
Package 1 Length 204.5 cm
Package 1 Weight 13.954 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 48.5 cm
Package 2 Width 210.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 311.08 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months