Schneider-Electric
 
NSYAEUBU61SC picture- scope
NSYAEUBU61SC
Frame : 635x185mm for sidebyside mounting of WM encl. from H600 and D300mm.IP 66
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Coupling accessory
Product or component type Coupling frame
Anwendung Multi-purpose
Mounting location Side coupling of 2 enclosures
Range compatibility PanelSeT S3D compact enclosure
PanelSeT PanelSeT CRN compact enclosure
Device composition 1 coupling frame
Fixing elements
Quantity per set Set of 1
Complementary
Material Coupling frame: polyester charged with fibreglass
Net weight 1.3 kg
Fixing mode By screw
Height 635 mm
Width 185 mm
Depth 19.5 mm
IP degree of protection IP66
Mounting diameter 0 mm
6 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 65.500 cm
Package 1 Width 20.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 1.030 kg
Unit Type of Package 2 P12
Number of Units in Package 2 25
Package 2 Height 32.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 37.750 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months